Prerequisites 1 REQUIRED
Terms & Conditions

Tosibox® Lock for Container

Provided by Tosibox

TOSIBOX® Lock for Container is suitable for demanding and hazardous fields of applications such as medical, marine, transport and oil industries.

With TOSIBOX® Lock for Container, services running on the connected device can be securely accessed over the Internet and most LAN and WAN networks through highly encrypted VPN connection.

  • The patented TOSIBOX connection method is now available virtually to any device. You can integrate and manage all your devices with your TOSIBOX products
  • TOSIBOX® Lock for Container supports Layer 3 VPN tunnels.
  • TOSIBOX® Lock for Container does not limit the number of services or devices you need to manage. You can connect any service over any protocol between any devices.
Use case 1: Quick Access for occasion remote access  (Remote Maintenance Application)
This use case is composed of the Tosibox Lock for Container and the master key to establish a secure VPN connection from the Client (PC) to the industrial edge Device (OT Network). One master key can be equipped with unlimited additional soft keys that serve as additional user access. Important: This set up does not support parallel always-on connections 

Use case 2: Always On Connectivity (with parallel connections)
This use case is composed of the Tosibox Lock for Container, the master key and the Virtual Central Lock to establish multiple parallel secure VPN connections. The Virtual Central Lock thereby balances the load of parallel connections and further allows easy management of big networks without special IT skills. Important: VCL light Can be tested free of charge for 30 days with max. 5 connections. VCl can be ordered directly from Tosibox (price coming soon)

The Virtual Central Lock is an add on that can be purchased directly through Tosibox support. It can be tested free of charge as a “VCL light” version for 30 days with max. 5 connections.

Entitlement
A subscription for this Industrial Edge App entitles to:
  • create one (1) single instance of this Industrial Edge App on an Industrial Edge Device; and to
  • connect unlimited Assets with this Industrial Edge App via the Industrial Edge Device. An “Asset” is the logical representation of a thing which for the purposes of this application is a machine.

Name Price Description
Lock for Container 149???/year + per device Enables your edge device to connect to a VPN.
Master Key 256???/per key A hardware token with encryption technology for the VPN connection from the user to the edge device. This is mandatory for setup and management of additional subkeys, softkeys and devices.
Optional: Subkey 256???/per device A managed hardware token with encryption technology for the VPN connection from the user to the edge device.
Optional: Softkey 150???/per license key A managed software token with encryption technology for the VPN connection from the user to the edge device.

1. Usage-based charging ?�? additional costs may occur based on the number of Rules.


Added to cart

Quantity

Estimated total
Tax calculated at checkout
Key Features
  • Manage any service, access any device
  • Simple installation and fast activation
  • No need for supervision, runs silently in the background
  • Can run behind NAT and in firewalled networks
  • VPN throughput limited only by network connection
  • End-to-end encryption between TOSIBOX® devices
  • Audited and patented security

Benefits
  • Build and manage secure IoT infrastructure in minutes
  • Unlimited expandability and flexibility
  • Deals with legacy and future systems
  • Globally patented point-to-point connection

"Added Value Connectvity" through Tosibox

[3:08 p.m.] Silva, Eliane (DI SW CAS DCO DC-D OPM) Welcome to the world of Industrial Edge. TOSIBOX® is a globally functioning network platform for operational technology - with secure connectivity to the IT world. Tosibox connects users, devices and infrastructures across all borders. Our connectivity app is based on standardized container technology and offers the highest level of security for sensitive process data. By making our APP available in the Siemens Industrial Edge Marketplace, it is possible to set up a network for permanent communication in just a few minutes. In short: IT-OT convergence solved.

We have equipped our machines with Tosibox for almost 10 years so we have quite many connections. We have access to pretty much all data in those production lines and we have been developing a new business around it.
Niko Holm, Head of Electrical Department, Extron Engineering Oy

Additional Information

Thank you for your interest in our solutions to secure your application.

Tosibox GmbH

Campusallee 6, 32657 Lemgo, Germany

Tel. +49 5261 7798980

E-Mail: support@tosibox.com (24/7 support)

Support is free of charge for customers

Contact us to learn more about the product