Prerequisites REQUIRED

    SIWA Blockage Predictor 25 Asset Extension Package

    Provided by SIEMENS

    Detect sewer blockages and prevent sewage spills

    SIWA Blockage Predictor identifies abnormal behaviour in a wastewater network and supports automated monitoring and reporting of normal behaviour.

    Artificial Intelligence analyses level data collected within manholes on combined or separated systems and in Combined Sewer Overflows (CSO) and warns of anomalies that suggest a blockage or infiltration.  With up to two weeks warning companies are given time to optimise their field operations and decision making to prevent spills that should not happen under normal operation. Avoiding these most damaging of spills helps improve the quality of the receiving waters or the built environment.

    The AI requires local rainfall data and a level measurement from the monitored asset.  Historic level, hydraulic model or network schema are not required.

    Monitoring and reporting of normal sewer network behaviour is also easier. SIWA Blockage Predictor provides features to report on asset spillages and sensor health issues.

    With SIWA Blockage Predictor customer can:

    • Store, analyse and compare level data of a fleet of sewage assets
    • Detect potential blockages in CSO and Manholes as they are forming
    • Reduce the number of false positive alerts they are receiving for sewer blockages
    • Manage ticket workflows for developing problems 
    • Improve data quality and sensor management
    • Monitor and Report on the spill performance of their overflow assets

    Pricing Model
    Product Name
    Base Package
    5 Assets
    25 Assets
    100 Assets
    SIWA Blockage Predictor application
    Base Environment
    Monitored Sites
    1
    5
    25
    100
    Time Series Data Storage1
    1 Year
    1 Year
    1 Year
    1 Year
    Events
    1000
    1000
    6000
    24000

    1Time Series Data Storage capacity displayed above will suffice for data collected in the 1st year assuming data is provided at 15 min sampling. Accumulating data beyond 1 year will require purchasing of additional resources.


    The selected products cannot be added to cart. Please review and modify product selection.

    Total: ₹1,53,765.94

    ( ₹12,813.83 / year after trial period )
    You Save: 
    Billing Term: Yearly
    Subscription Term: Yearly
    You Purchased this Product before and cannot purchase it again
    You previously purchased a trial license of this product and cannot purchase again.
    Configuration should at least have one item, to add to cart
    Supported payment types: Payment On Account

    Thank you for your interest in the MindSphere application SIWA Blockage Predictor 25 Asset Extension Package . A member of the team will get in touch with you shortly about your request.

    Best regards,

    Your MindSphere team

    Your request has been timed out. Please try again.

    Added to cart

    Quantity

    Estimated total
    Tax calculated at checkout
    SIWA Blockage Predictor is an award winning application for securely monitoring normal behavior and finding the abnormal behavior in your sewer network.

    The Artificial Intelligence in the application was independently assessed by The University of Sheffield to find 9 in 10 abnormalities in sewer network behaviour with a false positive rate of 3%.

    For analysts, their job is simplified through management of notifications and integration with relevant dynamic and static data related to a given asset.

    With up to two weeks warning of an issue the AI in the application improves the efficiency of operations teams that clear issues in the network; helping them to be in the right place at the right time.

    SIWA Blockage Predictor in Action

    Additional Information

    Thank you for your interest in our SIWA portfolio of digital solutions for the water and waste water industry.

    Siemens AG

    RC-GB DI BD LDS

    United Kingdom

    RC-GB Lighthouse Support