SENTRON powermind Package

제공: SIEMENS

Sentron powermind Package is a dedicated IoT (Cloud) based web application which provides complete transparency and management of electrical power distribution system. This application is designed for the user to manage and optimize the electrical consumption and based on advanced analytics user can reduce energy losses and utilize the Energy efficiency.


Using this application, the user also has advantages to Monitor, Analyze and Visualize data from power distribution system on intuitive dashboards where load benchmarks and energy comparison is available. As an edge this application also have Premium Analytical Energy features which allows the user to go one step ahead on planning for a better future of energy savings and green energy. 

  • Fleet Management 
  • Actual power consumption 
  • Load curves/ Sankey Diagrams
  • Premium Energy Analytics


Transition Announcement:


SENTRON Powermind Cloud Platform:


Following the End-of-Life announcement for Insights HUB Cloud services, we would like to inform you that SENTRON Powermind will be transitioning to the Electrification-X (EA) cloud platform soon. The exact timeline for this migration will be shared shortly through upcoming marketing and business strategy communications intended for the external market.


In the interim, SENTRON Powermind will continue to operate on the Insights HUB platform as long as the service remains active for customers.


To support this transition, a comprehensive document detailing all essential features, the updated application interface, and enhanced graphical widgets for visualizing electrical device parameters will be provided in the next update. This document is currently being finalized, following completion of technical analysis and feature validation for market readiness.


We highly value your input. If you have any feedback, questions, or specific feature requests that could support your operations during this transition, please don’t hesitate to share them with us. Your insights will help us shape a more effective and user-centric platform experience

SENTRON powermind Package Overview
Application Subscription
SENTRON powermind Package
Fee See Order1
Billing cycle Full amount in advance
The SENTRON powermind Package contains the following Insights Hub Resources and can be used to onboard 3 SENTRON devices.
SENTRON Powermind application??
Base Tenant2
Users 1,000
Asset Attributes 50
Time Series Data Ingest Rate 10 Byte/s
Time Series Data Storage 5 GB
Extensions (for Insights Hub Resources)
SENTRON powermind Package Devices extensions
Usage-based
5 Devices Extension 10 Devices Extension 20 Devices Extension 100 Devices Extension
Fee See usage-based list3
Billing cycle Monthly in arrears
The SENTRON powermind Package Devices extensions contain the following additional Insights Hub Resources and depending on the selected SENTRON powermind Package Devices extensions size, you are able to onboard 5/10/20/ 100 SENTRON devices. These extensions can only be activated within the SENTRON powermind application.
Asset Attributes 85 additional Asset Atributes 170 additional Asset Atributes 340 additional Asset Atributes 1,700 additional Asset Atributes
Time Series Data Storage 8 GB additional Time Series Data Storage 15 GB additional Time Series Data Storage 30 GB additional Time Series Data Storage 150 GB additional Time Series Data Storage
Time Series Data Ingest Rate 10 Byte/s additional Time Series Data Ingest Rate 20 Byte/s additional Time Series Data Ingest Rate

SENTRON powermind Package ?�? With the latest update in the application, User will be provided with all resources from Insights hub to integrate and start understanding the application features and benefits.

1 Subscription-based pricing is set forth in the Order;

2 You can decide if a Base Environment shall be created and provisioned to you as part of your SENTRON powermind Package or if the SENTRON powermind Package (without a Base Environment) shall be added to an existing Account (Base Environment or Insights Hub Capability Package Account). A Package can only be added to an existing Account if the Account and Package are hosted in the same data center location. If you decide to add various Packages to one existing Account, please note the following: The Cloud Resources included in the various Packages will be combined under one Account; it is your responsibility to allocate the Cloud Resources to the various Packages according to your needs. The combination of Cloud Resources under one Account may lead to technical limitations in their accessibility https://plm.sw.siemens.com/en-US/insights-hub/resources/product-sheets/

3 Usage-based fees are set forth in the Price List for Offerings with Usage-based Fees available at https://plm.sw.siemens.com/en-US/insights-hub/resources/product-sheets/


장바구니에 추가됨

수량

예상 총액
결제 시 세금 계산됨

Key Features:
  • Full transparency of your power distribution system anywhere and anytime
  • Store and analyze data from your power distribution IoT application.
  • Intuitive dashboard widgets including power consumption, load duration curves, comparison with historical data, Benchmarks and more.
  • Energy/Power consumption comparison of different time periods incl. KPI’s (e.g., “Usage Percentage”)
  • Energy consumption during working days compared to weekend days as percentages of the day with highest consumption.
  • Power consumptions in different parts of low voltage power distribution system and send notifications via email and push messages of abnormal conditions including overload or breaker trip.

Benefits:
  • Energy Monitoring to unveil hidden energy saving potentials, identify power demand peaks and prevent peaks to reduce overall energy costs.
  • Identify energy waste or unusual high energy consumption patterns.
  • Identify overload of cable or bus bars system to prevent heat spots.
  • Display device status e.g., breaker on, off, tripped etc. as well as most important values like phase current, total power and energy.
  • Condition Monitoring based on Reliability, Safety and Efficiency factors.
  • Constant monitoring of LV breaker condition to act before problems occur.
  • Derive remaining lifetime information to improve maintenance work and schedule planning.

추가 정보

Thank you for your interest in our solutions for your business. Day-to-day we can develop equally to save Energy and move to sustainable Green Smart Ecosystem for Power usage.

Siemens AG

Werner-von-Siemens-Str. 65, 91052 Erlangen

mac.ops.industry@mindsphere.io

Support for this application may be contacted via Industry Online Support

https://support.industry.siemens.com

Support is available in English and German.