SENTRON powermind Package

Operado por SIEMENS

SENTRON powermind provides transparency of your power distribution. It allows you to store, analyze and visualize data from your power distribution system using dashboards such as:

  • Actual power consumption
  • Load curves
  • Comparison with historical data
The SENTRON powermind Package consists of the MindSphere application SENTRON powermind and selected MindSphere Resources which are required to access the Platform and to utilize the application.

SENTRON powermind Package Overview
Application Subscription
SENTRON powermind Package
Fee See Order1
Billing cycle Full amount in advance
The SENTRON powermind Package contains the following Insights Hub Resources and can be used to onboard 3 SENTRON devices.
SENTRON Powermind application??
Base Tenant2
Users 1,000
Asset Attributes 50
Time Series Data Ingest Rate 10 Byte/s
Time Series Data Storage 5 GB
Extensions (for Insights Hub Resources)
SENTRON powermind Package Devices extensions
Usage-based
5 Devices Extension 10 Devices Extension 20 Devices Extension 100 Devices Extension
Fee See usage-based list3
Billing cycle Monthly in arrears
The SENTRON powermind Package Devices extensions contain the following additional Insights Hub Resources and depending on the selected SENTRON powermind Package Devices extensions size, you are able to onboard 5/10/20/ 100 SENTRON devices. These extensions can only be activated within the SENTRON powermind application.
Asset Attributes 85 additional Asset Atributes 170 additional Asset Atributes 340 additional Asset Atributes 1,700 additional Asset Atributes
Time Series Data Storage 8 GB additional Time Series Data Storage 15 GB additional Time Series Data Storage 30 GB additional Time Series Data Storage 150 GB additional Time Series Data Storage
Time Series Data Ingest Rate 10 Byte/s additional Time Series Data Ingest Rate 20 Byte/s additional Time Series Data Ingest Rate

SENTRON powermind Package ?�? With the latest update in the application, User will be provided with all resources from Insights hub to integrate and start understanding the application features and benefits.

1 Subscription-based pricing is set forth in the Order;

2 You can decide if a Base Environment shall be created and provisioned to you as part of your SENTRON powermind Package or if the SENTRON powermind Package (without a Base Environment) shall be added to an existing Account (Base Environment or Insights Hub Capability Package Account). A Package can only be added to an existing Account if the Account and Package are hosted in the same data center location. If you decide to add various Packages to one existing Account, please note the following: The Cloud Resources included in the various Packages will be combined under one Account; it is your responsibility to allocate the Cloud Resources to the various Packages according to your needs. The combination of Cloud Resources under one Account may lead to technical limitations in their accessibility https://plm.sw.siemens.com/en-US/insights-hub/resources/product-sheets/

3 Usage-based fees are set forth in the Price List for Offerings with Usage-based Fees available at https://plm.sw.siemens.com/en-US/insights-hub/resources/product-sheets/


Añadido al carrito

Cantidad

Total estimado
Impuestos calculados al completar el pago

Key Features:
  • Full transparency of your power distribution system anywhere and anytime
  • Store and analyze data from your power distribution IoT application.
  • Intuitive dashboard widgets including power consumption, load duration curves, comparison with historical data, Benchmarks and more.
  • Energy/Power consumption comparison of different time periods incl. KPI’s (e.g., “Usage Percentage”)
  • Energy consumption during working days compared to weekend days as percentages of the day with highest consumption.
  • Power consumptions in different parts of low voltage power distribution system and send notifications via email and push messages of abnormal conditions including overload or breaker trip.

Benefits:
  • Energy Monitoring to unveil hidden energy saving potentials, identify power demand peaks and prevent peaks to reduce overall energy costs.
  • Identify energy waste or unusual high energy consumption patterns.
  • Identify overload of cable or bus bars system to prevent heat spots.
  • Display device status e.g., breaker on, off, tripped etc. as well as most important values like phase current, total power and energy.
  • Condition Monitoring based on Reliability, Safety and Efficiency factors.
  • Constant monitoring of LV breaker condition to act before problems occur.
  • Derive remaining lifetime information to improve maintenance work and schedule planning.

Información adicional

Thank you for your interest in our solutions for your business. Day-to-day we can develop equally to save Energy and move to sustainable Green Smart Ecosystem for Power usage.

Siemens AG

Werner-von-Siemens-Str. 65, 91052 Erlangen

mac.ops.industry@mindsphere.io

Support for this application may be contacted via Industry Online Support

https://support.industry.siemens.com

Support is available in English and German.