NPP-Series 15.6" and 21.5" Industrial Edge High-Performance Panel PC

提供:  Novakon Co., Ltd.

High-performance industrial panel PCs with Intel® 12th Gen Alder Lake-N processors, offering higher performance and data security with TPM 2.0.

15.6" and 21.5" Fanless and Modular Industrial Edge Device Panel PC provides Intel® 12th processor, rich I/O connectivity, TPM 2.0 support, IP66 rated front panel and wide power input voltage range as a robust Panel for flexible deployment 
 

Key Features

  • Fanless 15.6”/21.5" wide format with modular design
  • IP66-rated front panel, true flat touch design
  • 7H hardness glass with P-Cap touch or protection glass
  • Robust, reliable, versatile and easy-maintenance for 24-7 service availability
  • CPU: Intel® N97 processor (Alder Lake) 2.0GHz (up to 3.6GHz)
  • Display: 15.6” Full HD 1920 x 1080, 350 cd/m2, TFT-LCD

                          21.5” Full HD 1920 x 1080, 500 cd/m2, TFT-LCD

  • Touch: Projected Capacitive Touch
  • Mechanical: IP66-rated aluminum front bezel and steel chassis
  • I/O: 2.5GbE Ethernet ports x 2; COM port x 2 (RS-232 x 1, RS-232/422/485 x 1) ; USB x 6 (3.2 Gen1 x 2, 3.2 Gen2 x 2, 2.0 x 2)
  • Security: TPM 2.0
  • Power: DC 9~36V wide power input
  • Panel mount / VESA mount

お買い物カゴに追加されました

数量

合計見積り額
税額はチェックアウト時に計算されます

Key Features
  • High-Performance Computing
  • Scalable visualization and edge computing applications
  • Software management via Industrial Edge Management
  • Backup and restore via Industrial Edge Management
  • Industrial Grade Hardware with latest PC Technology
  • Data Security with TPM 2.0
  • Display Port 1.4a
  • Dual 2.5GbE Port
Benefits
  • Intel® Alder Lake-N97 processor performance 157% higher then Intel Celeron J6412 
  • Dual 2.5GbE port high speed Ethernet transfer and low latency 
  • DisplayPort 1.4a provides High-resolution displays and multiple displays with a single cable
  • Support TPM 2.0 to allow customers to store sensitive information without concerns
  • Deploy ready to use industrial grade firmware to the production with no additional effort
  • Central management of software update accross Industrial Edge Device
  • Easy and comprehensive overview of global machines and their conditions
  • Improved machine availability and performance by recognizing problems, bottlenecks and further potential for improvement