Drivetrain Analyzer Cloud 35 Asset

Bereitgestellt von SIEMENS

Optimize maintenance, reduce downtime, and improve performance by digitizing and monitoring your drivetrain.

The Drivetrain Analyzer Cloud 35 Asset extension increases your CM IOT / SIMOTICS CONNECT 400 sensor module asset count by 35.

Entitlement
Please note that the subscription for this package automatically renews for a 12-month term. For more information, kindly refer to the Product Sheet.

Extensions (for application and Resources) Drivetrain Analyzer Cloud 1/20/35/200 Assets
Drivetrain Analyzer Cloud 1/20/35/200 Assets contains the following Resources and depending on the selected Drivetrain Analyzer Cloud Asset size, you are able to onboard and host 1 / 10 / 35 / 200 SC400 or CM IOT devices in the application..
1 Asset 10 Asset 35 Asset 200 Asset
Fee See Order1 See Order1 See Order1 See Order1
Asset Attributes 70 700 2450 14000
Time Series Data Ingest Rate 0.01 KB/s 0.1 KB/s 0.35 KB/s 2 KB/s
Time Series Data Storage 1 GB 5 GB 18 GB 100 GB
Events module2 1 10 35 20
File Storage3 1 GB 1 GB 8 GB 40 GB

1) Subscription-based pricing is set forth in the Order; 2) Events module includes 1000 events/month. Events included in the Packages are limited. If the actual usage of events exceed the applicable limits above, no more events (logs) will be generated. Additional events can be ordered with an additional fee; 3) File storage differs according to package size


Die ausgewählten Produkte können nicht zum Warenkorb hinzugefügt werden. Bitte überprüfen und ändern Sie die Produktauswahl.

Betrag: €4.499,97

( €375,00 / pro Jahr nach Ablauf des Testzeitraums )
Infrastructure provider: AWS
You Save: 
Abrechnungsbedingungen: Jährlich
Abonnementlaufzeit: Jährlich
You Purchased this Product before and cannot purchase it again
Sie haben bereits eine Testlizenz für dieses Produkt erworben und können diese nicht erneut erwerben.
Die Aufstellung sollte mindestens einen Artikel enthalten, der dem Warenkorb hinzugefügt wird
Unterstützte Zahlungsarten: Kauf auf Rechnung, Preisanfrage

Thank you for your interest in the MindSphere application Drivetrain Analyzer Cloud 35 Asset . A member of the team will get in touch with you shortly about your request.

Best regards,

Your MindSphere team

Your request has been timed out. Please try again.

Im Warenkorb

Menge

Geschätzte Kosten insgesamt
Steuer wird an der Kasse berechnet


Key Features:
Leverage the cloud for improving your drivetrain operations:
Drivetrain Analyzer Cloud allows you to easily avoid unplanned downtimes and reduce costs, all with the help of the cloud.

  • Fleet Management: Monitor the condition of your distributed assets from anywhere in the world. 24/7 available.
  • Optimize Health: Advanced AI allows to analyze the health of your motors and equipment. See the motor and pump health in the form of an easy-to-understand traffic light, allowing for Predictive Maintenance.
  • Improve Energy: Observe CO2 emissions, energy usage and costs related to your assets. You even get recommendations for improvements, helping you to save money and energy.
Benefits:
  • Prolonging product life ​by up to 30%​
  • Lower energy consumption and CO2 emissions by up to 10%​
  • Reduce maintenance cost by up to 30%.​
  • Increase plant productivity ​by 8% to 12%.​

Watch this 2-minute video to see what Drivetrain Analyzer Cloud has to offer


Discover the features and benefits of Drivetrain Analyzer Cloud in this short video and learn how to improve efficiency, reduce maintenance costs and increase energy efficiency.

The insights coming from Drivetrain Analyzer Cloud had an immediate operational benefit.
Nathan Wield, Wastewater Operations West Manager at Scottish Water

Weitere Informationen

Thank you for your interest in Drivetrain Analyzer Cloud.

Siemens AG

Frauenauracher Str. 80

91056 Eriangen, Germany

Please use this E-Mail to get support on Driventrain Analyzer Cloud, Connection Model IOTand SIMOTICS CONNECT 400
support.digital.drives@siemens.com