Prerequisites 1 REQUIRED

Connector for IEC 60870-5-104

Provided by SIEMENS

The Connector for IEC 60870-5-104 connects various devices via IEC 60870-5-104 protocol to the Industrial Edge system.

Connectors are essential to collect data from various PLCs and devices, making it available to the Industrial Edge system.

With the Connector for IEC 60870-5-104 data can be accessed via the IEC 60870-5-104 protocol. 

This connector is developed as Connectivity Suite Connector and therefore supports standardized configuration and data transfer. 

The connector is configured with the Common Configurator, which is available free of charge in the Industrial Edge Marketplace.

Industrial Edge app developers and Industrial Edge app users can utilize the data in their own applications and services. The Industrial Edge Connectors provide a unified data interface, reducing development effort for Industrial Edge apps and serving as the basis for innovative and modular software solutions.

Entitlement
A subscription for this Industrial Edge App entitles to:

  • create one (1) single instance of this Industrial Edge App on an Industrial Edge Device
  • connect forty (40) data sources with this Industrial Edge App via the Industrial Edge Device. An “data source” is the data exchange with one (1) physical or virtual device via IEC 60870-5-104 protocol.
Volume Discounts: For bulk purchases and quantities over 100, you may please contact your Sales representative.

Minimum Quantity Maximum Quantity Discount per Quantity Subscription Term
0 To 24 Yearly
25 To 49 5.00% Yearly
50 To 99 10.00% Yearly
100 To Max 10.00% Yearly

The selected products cannot be added to cart. Please review and modify product selection.

Total: ₹26,849.44 / year

₹2,237.45 / year after trial period

You Save:

Disclaimer: Taxes may apply
You Save: 
Billing Term: Yearly
Subscription Term: Yearly
Access Code
Access Failed
You Purchased this Product before and cannot purchase it again
You previously purchased a trial license of this product and cannot purchase again.
Configuration should at least have one item, to add to cart
Supported payment types: Payment On Account

Thank you for your interest in the MindSphere application Connector for IEC 60870-5-104 . A member of the team will get in touch with you shortly about your request.

Best regards,

Your MindSphere team

Your request has been timed out. Please try again.

Added to cart

Quantity

Estimated total
Tax calculated at checkout


Key Features

  • Number of connections: up to 40 connections in parallel
  • Min. acquisition cycle: 100ms
  • Max. data throughput: 40 connections with a total of 10,000 tags at 250 tags/connection and an acquisition cycle of one second

Benefits

  • Read and write data from IEC 60870-5-104 compatible devices
  • Unified configuration and driver status messages in the Common Configurator
  • Totally integrated and harmonized within the IIH
  • Publishing the data either directly in IIH Essentials or in the IE Databus